(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rigid-shaped coupling, Clamping Long type (Part Number)

Rigid-shaped coupling, Clamping Long type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamping type rigid coupling with a completely integrated structure.
[Features]
・ Backlash 0.
·Excellent oil and chemical resistance that requires no repair.
・ Lightweight and minimal moment of inertia.
[Applications]
·Available for full coupling of two axes.

 
Part Number
SRGL-25C-10K4X10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,977.93

1 Piece(s) 12 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Small / Heat Resistant1.26000Aluminum3.4X10-6One Side Key WayK441.8---

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRGL-25C-10K4X10 in the Rigid-shaped coupling, Clamping Long type series.

Product variants

Part Number
SRGL-16C-3X5K2
SRGL-16C-3X6
SRGL-16C-3X6K2
SRGL-25C-10K4X10K3
SRGL-25C-10K4X10K4
SRGL-25C-10K4X11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

₹ 1,686.05

1 Piece(s) 12 Day(s) or more 100.05~1.00351622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7One Side Key Way---K221

₹ 1,597.65

1 Piece(s) 6 Day(s) or more 100.05~1.00361622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7No Keyway------

₹ 1,686.05

1 Piece(s) 12 Day(s) or more 100.05~1.00361622.54001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.49000Aluminum3.4X10-7One Side Key Way---K221

₹ 2,115.89

1 Piece(s) 12 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6Both sides keywayK441.8K331.4

₹ 2,115.89

1 Piece(s) 12 Day(s) or more 101.01~3.00101025354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6Both sides keywayK441.8K441.8

₹ 1,977.93

1 Piece(s) 12 Day(s) or more 101.01~3.00101125354001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small1.26000Aluminum3.4X10-6One Side Key WayK441.8---