(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Clamping type rigid coupling with a completely integrated structure.
[Features]
・ Backlash 0.
·Excellent oil and chemical resistance that requires no repair.
・ Lightweight and minimal moment of inertia.
[Applications]
·Available for full coupling of two axes.
Part Number |
---|
SRGL-16C-5K2X6K2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,824.02 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 0.4 | 9000 | Aluminum | 3.4X10-7 | Both sides keyway | K2 | 2 | 1 | K2 | 2 | 1 |
Loading...
Application | Servo Motor / Stepping Motor / Encoder | Body Material | Aluminum | Allowable Lateral Misalignment(mm) | 0 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
Please check the type/dimensions/specifications of the part SRGL-16C-5K2X6K2 in the Rigid-shaped coupling, Clamping Long type series.
Part Number |
---|
SRGL-16C-3X5K2 |
SRGL-16C-3X6 |
SRGL-16C-3X6K2 |
SRGL-16C-5K2X6K3 |
SRGL-16C-5X5 |
SRGL-16C-5X5K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,686.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 5 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 1,597.65 | 1 Piece(s) | 6 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
₹ 1,686.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
₹ 1,824.02 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 6 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | ||
₹ 1,548.11 | 1 Piece(s) | 11 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
₹ 1,686.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 5 | 16 | 22.5 | 4001~10000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 0.4 | 9000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy