(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SRG-43C-12K4X14K5 |
SRG-43C-12K5X14K5 |
SRG-43C-12X14K5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,275.80 | 1 Piece(s) | 11 Day(s) or more | 10 | 3.01~5.00 | 12 | 14 | 43 | 41 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 4.5 | 4000 | Aluminum | 3.4X10-5 | Both key grooves / Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 | 970 | ||
₹ 3,275.80 | 1 Piece(s) | 12 Day(s) or more | 10 | 3.01~5.00 | 12 | 14 | 43 | 41 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 4.5 | 4000 | Aluminum | 3.4X10-5 | Both key grooves / Both sides keyway | K5 | 5 | 2.3 | K5 | 5 | 2.3 | 970 | ||
₹ 3,137.84 | 1 Piece(s) | 12 Day(s) or more | 10 | 3.01~5.00 | 12 | 14 | 43 | 41 | 2001~4000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 4.5 | 4000 | Aluminum | 3.4X10-5 | One Side Key Seat / One Side Key Way | - | - | - | K5 | 5 | 2.3 | 970 |
Loading...
Application | Servo Motor / Stepping Motor / Encoder | Body Material | Aluminum / Steel / aluminum | Allowable Lateral Misalignment(mm) | 0 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy