(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rigid-shaped coupling - Clamping Type (Part Number)

Rigid-shaped coupling - Clamping Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,174₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

 
Part Number
SRG-20C-8K2X8K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 1,544.65

1 Piece(s) 12 Day(s) or more 100.05~1.008820204001~10000Backlash 0 / Low Inertia Moment / Small / Heat Resistant0.57000Aluminum8.7X10-7Both key grooves / Both sides keywayK221K221900

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum / Steel / aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SRG-20C-8K2X8K2 in the Rigid-shaped coupling - Clamping Type series.

Product variants

Part Number
SRG-16C-3X5K2
SRG-16C-3X6
SRG-16C-3X6K2
SRG-20C-8K2X8K3
SRG-20C-8K2X8K4
SRG-20C-8K3X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)

₹ 1,311.62

1 Piece(s) 12 Day(s) or more 100.05~1.003516164001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.39500Aluminum3.0X10-7One Side Key Seat / One Side Key Way---K221900

₹ 1,173.67

1 Piece(s) 6 Day(s) or more 100.05~1.003616164001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.39500Aluminum3.0X10-7Key Seat Exist / No Keyway------900

₹ 1,311.62

1 Piece(s) 12 Day(s) or more 100.05~1.003616164001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.39500Aluminum3.0X10-7One Side Key Seat / One Side Key Way---K221900

₹ 1,544.65

1 Piece(s) 12 Day(s) or more 100.05~1.008820204001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.57000Aluminum8.7X10-7Both key grooves / Both sides keywayK221K331.4900

₹ 1,544.65

1 Piece(s) 12 Day(s) or more 100.05~1.008820204001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.57000Aluminum8.7X10-7Both key grooves / Both sides keywayK221K441.8900

₹ 1,406.69

1 Piece(s) 12 Day(s) or more 100.05~1.0081020204001~10000Backlash 0 / Low Inertia Moment / Heat Resistant / Small0.57000Aluminum8.7X10-7One Side Key Seat / One Side Key WayK331.4---900