(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.
Part Number |
---|
SRG-25C-5K2X8K3 |
SRG-25C-5X8K3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,738.78 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 8 | 25 | 25 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 1 | 6000 | Aluminum | 2.7X10-6 | Both key grooves / Both sides keyway | K2 | 2 | 1 | K3 | 3 | 1.4 | 900 | ||
₹ 1,600.82 | 1 Piece(s) | 12 Day(s) or more | 10 | 0.05~1.00 | 5 | 8 | 25 | 25 | 4001~10000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 1 | 6000 | Aluminum | 2.7X10-6 | One Side Key Seat / One Side Key Way | - | - | - | K3 | 3 | 1.4 | 900 |
Loading...
Application | Servo Motor / Stepping Motor / Encoder | Body Material | Aluminum / Steel / aluminum | Allowable Lateral Misalignment(mm) | 0 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |