(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Variant Flange Shape Unit

Variant Flange Shape Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.

 
Part Number
UCFB204
UCFB205
UCFB206
UCFB207
UCFB208
UCFB209
UCFB210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Flange Outside Diameter H
(mm)

₹ 741.78

1 Piece(s) 9 Day(s) or more 1020110

₹ 858.31

1 Piece(s) 5 Day(s) or more 1025116

₹ 1,572.00

1 Piece(s) 11 Day(s) or more 1030132

₹ 1,256.11

1 Piece(s) 11 Day(s) or more 1035144

₹ 1,656.60

1 Piece(s) 5 Day(s) or more 1040164

₹ 2,064.00

1 Piece(s) 11 Day(s) or more 1045175

₹ 2,349.00

1 Piece(s) 11 Day(s) or more 1050184

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Deformed Sebum Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Rolling Element Material Bearing Steel Surface Treatment No