(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.
Part Number |
---|
UCF201 |
UCF202 |
UCF203 |
UCF209 |
UCF210 |
UCF211 |
UCF212 |
UCF213 |
UCF214 |
UCF215 |
UCF216 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Flange outer diameter L (mm) |
---|---|---|---|---|---|---|---|
₹ 835.55 | 1 Piece(s) | 11 Day(s) or more | 10 | 12 | 86 | ||
₹ 812.78 | 1 Piece(s) | 11 Day(s) or more | 10 | 15 | 86 | ||
₹ 779.29 | 1 Piece(s) | 11 Day(s) or more | 10 | 17 | 86 | ||
₹ 1,850.80 | 1 Piece(s) | 11 Day(s) or more | 10 | 45 | 137 | ||
₹ 2,097.25 | 1 Piece(s) | 5 Day(s) or more | 10 | 50 | 143 | ||
₹ 2,851.33 | 1 Piece(s) | 11 Day(s) or more | 10 | 55 | 162 | ||
₹ 3,446.02 | 1 Piece(s) | 11 Day(s) or more | 10 | 60 | 175 | ||
₹ 5,210.00 | 1 Piece(s) | 11 Day(s) or more | 10 | 65 | 187 | ||
₹ 5,733.71 | 1 Piece(s) | 11 Day(s) or more | 10 | 70 | 193 | ||
₹ 6,635.13 | 1 Piece(s) | 9 Day(s) or more | 10 | 75 | 200 | ||
₹ 8,220.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 80 | 208 |
Part Number |
---|
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Square flange shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Bearing Steel | Surface Treatment | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy