(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inside Lock, Latch Lock

Inside Lock, Latch Lock
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Body MaterialStainless SteelSize A(mm)78
Size B(mm)30Size C(mm)35
Size D(mm)30Header dimensionW75×H120×D35
Part NameLatch lock 75 mm - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Body MaterialStainless SteelSize A(mm)78
Size B(mm)30Size C(mm)35
Size D(mm)30Header dimensionW75×H120×D35
Part NameLatch lock 75 mm - -

Loading...

Configured Specifications

Body MaterialStainless SteelSize A(mm)78
Size B(mm)30Size C(mm)35
Size D(mm)30Header dimensionW75×H120×D35
Part NameLatch lock 75 mm - -

Product Description

Latch Lock.
This equipment is suitable for locking doors, always uses in home residences.
This equipment comes up with a keyhole and keys,which can increase more security
[Features]
• It has 4 components: a latch, a keyhole block, keys and screws
• Easy and convenient for installation (Use screw only 6 pcs)
• Dimension
A Latch (W x L): 30 x 78 mm.
A keyhole block (W x L): 30 x 35 mm.
• Material: Stainless steel
[Applications]
Suitable for locking a door in home residences

Inside Lock, Latch Lock
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Body MaterialStainless SteelSize A(mm)78
Size B(mm)30Size C(mm)35
Size D(mm)30Header dimensionW75×H120×D35
Part NameLatch lock 75 mm - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Body MaterialStainless SteelSize A(mm)78
Size B(mm)30Size C(mm)35
Size D(mm)30Header dimensionW75×H120×D35
Part NameLatch lock 75 mm - -
Part Number
JY-459
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,641.40

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Body Material Stainless Steel Size A(mm) 78 Size B(mm) 30
Size C(mm) 35 Size D(mm) 30 Header dimension W75×H120×D35
Part Name Latch lock 75 mm

Please check the type/dimensions/specifications of the part JY-459 in the Inside Lock, Latch Lock series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list