(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spring Hinge (Double Action)【2 Pieces Per Package】

Spring Hinge (Double Action)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      895₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· <Common items>
· Body type: damper, torque, spring hinge
· Usage environment: standard
· Body material: iron
· width (mm): 44
· Additional function: Built-in spring
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Quantity: 2

 
Part Number
P-713
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 894.69

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Damper, Torque, Spring Hinge Length(mm) 63 Operating Environment Standard
Body Material Iron Width(mm) 44 Additional Function Spring Built-in
Mounting Method Screw Mounting Screw Hole Type Countersinks Qty. 2 pcs.
Header dimension(mm) W75×H120×D37

Please check the type/dimensions/specifications of the part P-713 in the Spring Hinge (Double Action) series.