(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standing Pipe Fixture / Mounting Leg, Insulation Vibration Proof Standing Band with BN

Standing Pipe Fixture / Mounting Leg, Insulation Vibration Proof Standing Band with BN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Compatible pipe diameter: SGP
・ Anti-vibration rubber: CR (Hardness 50±5)
・ Made of steel (Electrogalvanized plating)
・ A support metal fitting for anti-vibration with a synthetic rubber (chloroprene rubber) with a thickness of 10 mm that is compliant with the standards of public works

 
Part Number
N-010298-32A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 522.00

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Vertical band Main Applicable Pipe O.D.(mm) 40~Less than 50 Material Steel
Applicable Pipe Type Steel pipe / coated steel pipe Surface Treatment Zinc Plating Nominal pipe diameter 32A
Compatible Diameter of Pipes (A)(mm) 42.7

Please check the type/dimensions/specifications of the part N-010298-32A in the Standing Pipe Fixture / Mounting Leg, Insulation Vibration Proof Standing Band with BN series.