(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Side Push | Tightening Force(N) | 2270 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Loading...
Type | Side Push | Tightening Force(N) | 2270 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Loading...
Type | Side Push | Tightening Force(N) | 2270 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
A push-pull action type toggle clamp. The maximum clamping pressure is 2270N. Comes with a flanged base for simple mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as offering OEM for various manufacturers, they also have manufacturing bases in Europe and North America. Their increased sales have allowed them to offer even greater value to customers.
Loading...
Type | Side Push | Tightening Force(N) | 2270 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | Side Push | Tightening Force(N) | 2270 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Unit: mm
Part No. | Holding Capacity (kg) | Plunger Stroke (mm) | Handle Opens (°) | Weight (kg) | Spindle Supplied |
---|---|---|---|---|---|
GH-305-CM | 227 | 32 | 183 | 0.35 | SA-085012 |
Part Number |
---|
GH-305-CM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,481.00 | 1 Piece(s) | Same day |
Part Number |
---|
Type | Side Push | Tightening Force(N) | 2270 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | SS400 | Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 | Tip Screw Type | Steel Bolt |
Please check the type/dimensions/specifications of the part GH-305-CM in the Toggle Clamp - Push-Pull Action Type - Flanged Base, Stroke 32 mm, Straight Arm GH-305-CM series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy