(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U-Shaped Arm Toggle Clamp, Horizontal Type, with Side Mount Flanged Base, T-Shaped Handle GH-13007-SM

U-Shaped Arm Toggle Clamp, Horizontal Type, with Side Mount Flanged Base, T-Shaped Handle GH-13007-SM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GOOD HAND CLAMP, Underside holding / horizontal handle clamp, toggle clamp, horizontal, U-shaped arm (side flange base), T-shaped handle, GH-13007-SM.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - U-Shaped Arm (Flanged Side Surface Base), T-Shaped Handle GH-13005-SM
Toggle Clamp - Horizontal - U-Shaped Arm (Flanged Side Surface Base), T-Shaped Handle GH-13005-SM

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-13007-SM150901700.36FC-086312FW-516
Part Number
GH-13007-SM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 867.05

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Attaching Method Side flange base Tightening Force (MAX)(N) 1500 Body Material SS400
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-13007-SM in the U-Shaped Arm Toggle Clamp, Horizontal Type, with Side Mount Flanged Base, T-Shaped Handle GH-13007-SM series.

X
whatsapp-qr whatsapp-icon