(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weldable Toggle Clamp, Adjustable Stroke Type, GH-80325/GH-80325-SS

Weldable Toggle Clamp, Adjustable Stroke Type, GH-80325/GH-80325-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,101₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Weldable Toggle Clamp, Adjustable Stroke Type, GH-80325/GH-80325-SS
Weldable Toggle Clamp, Adjustable Stroke Type, GH-80325/GH-80325-SS

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-8032534090500.48SA-12212
Part Number
GH-80325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,100.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 3400 Body Material SS400

Please check the type/dimensions/specifications of the part GH-80325 in the Weldable Toggle Clamp, Adjustable Stroke Type, GH-80325/GH-80325-SS series.

X
whatsapp-qr whatsapp-icon