(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeTension typeTightening Force(N)3400
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeTension typeTightening Force(N)3400
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Loading...

Configured Specifications

TypeTension typeTightening Force(N)3400
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeTension typeTightening Force(N)3400
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeTension typeTightening Force(N)3400
Attaching MethodFlange BaseBody MaterialSS400
Tightening Force (Range Selectable)(N)3100~ - -

Product appearances

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS

GH-40380

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS

GH-40380-SS

Dimensional drawings

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS

GH-40380
Unit: mm

Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS

GH-40380-SS
Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Optional Latch Plate
GH-4038034001.61GH-40370-LP
GH-40380-SS34001.57GH-40370-LPSS
Part Number
GH-40380
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,144.00

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Tension type Tightening Force(N) 3400 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 3100~

Please check the type/dimensions/specifications of the part GH-40380 in the Toggle Clamp - Pull Action Type - Flanged Base U-Shaped Hook GH-40380/GH-40380-SS series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language