(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS

Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,110₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearances

Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS

GH-452

Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS

GH-452-SS

Dimensional drawing

Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Optional Latch Plate
GH-4521700.23SA-105015
GH-452-SS1700.23GH-451-LPSS
Part Number
GH-452
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,110.35

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Tension type Tightening Force(N) 1700 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 1400~1999

Please check the type/dimensions/specifications of the part GH-452 in the Toggle Clamp - Pull Action Type - Flanged Base, J-Shaped Hook GH-452/GH-452-SS series.