(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp, Horizontal Push Type, Flange Base Stroke 100 mm Straight Arm

Toggle Clamp, Horizontal Push Type, Flange Base Stroke 100 mm Straight Arm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSide PushTightening Force(N)50000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM16
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3100~
Tip Screw TypeSteel Bolt - -

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSide PushTightening Force(N)50000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM16
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3100~
Tip Screw TypeSteel Bolt - -

Loading...

Configured Specifications

TypeSide PushTightening Force(N)50000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM16
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3100~
Tip Screw TypeSteel Bolt - -

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Toggle Clamp, Horizontal Push Type, Flange Base Stroke 100 mm Straight Arm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSide PushTightening Force(N)50000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM16
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3100~
Tip Screw TypeSteel Bolt - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSide PushTightening Force(N)50000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM16
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3100~
Tip Screw TypeSteel Bolt - -
Part Number
GH-35000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,785.37

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Side Push Tightening Force(N) 50000 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M16
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-35000 in the Toggle Clamp, Horizontal Push Type, Flange Base Stroke 100 mm Straight Arm series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list