(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 57.1 mm, Weldable Handle, GH-30609M

Toggle Clamp - Push-Pull - Flanged Base, Stroke 57.1 mm, Weldable Handle, GH-30609M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,963₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Extruded Base, Stroke 50 mm, Straight Handle, GH-31200P
Toggle Clamp - Push-Pull - Extruded Base, Stroke 50 mm, Straight Handle, GH-31200P

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-31200PR1200501858.55SA-107515
Part Number
GH-30609M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,963.20

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 22730 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M16
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30609M in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 57.1 mm, Weldable Handle, GH-30609M series.

X
whatsapp-qr whatsapp-icon