(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp, Push-Pull Type, Extrusion Base, Bolt Size M10, Tightening Force 12,000 N

Toggle Clamp, Push-Pull Type, Extrusion Base, Bolt Size M10, Tightening Force 12,000 N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,730₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-pull type toggle clamp. The maximum clamping pressure is 12000 N. Integrated with an extruded base. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. Supplying OEM products for various manufacturers, and with sites in Europe and North America, they have expanded their sales and gained an excellent reputation.

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Extruded Base, Stroke 50 mm, Straight Handle, GH-31200P
Toggle Clamp - Push-Pull - Extruded Base, Stroke 50 mm, Straight Handle, GH-31200P

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-31200PR1200501858.55SA-107515
Part Number
GH-31200PR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,729.72

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 12000 Attaching Method Extruded Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-31200PR in the Toggle Clamp, Push-Pull Type, Extrusion Base, Bolt Size M10, Tightening Force 12,000 N series.