(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 43.8 mm, Weldable Handle, GH-30509M

Toggle Clamp - Push-Pull - Flanged Base, Stroke 43.8 mm, Weldable Handle, GH-30509M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

 
Part Number
GH-30509M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,256.00

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 11360 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30509M in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 43.8 mm, Weldable Handle, GH-30509M series.

X
whatsapp-qr whatsapp-icon