(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060

Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)2000~3099
Tip Screw TypeSteel Bolt - -

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)2000~3099
Tip Screw TypeSteel Bolt - -

Loading...

Configured Specifications

TypeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)2000~3099
Tip Screw TypeSteel Bolt - -

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)2000~3099
Tip Screw TypeSteel Bolt - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSide PushTightening Force(N)3000
Attaching MethodFlange BaseBody MaterialSS400
Clamp ScrewfixationClamp Screw SizeM8
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)2000~3099
Tip Screw TypeSteel Bolt - -

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060
Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-3606030028720.67SA-083012
Part Number
GH-36060
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,712.80

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 2000~3099 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-36060 in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 28 mm, Straight Handle, GH-36060 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language