(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Check the WOS for the price / Days to ship of this product.
Type | Side Push | Tightening Force(N) | 2000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Type | Side Push | Tightening Force(N) | 2000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Check the WOS for the price / Days to ship of this product.
Type | Side Push | Tightening Force(N) | 2000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
Check the WOS for the price / Days to ship of this product.
Type | Side Push | Tightening Force(N) | 2000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Type | Side Push | Tightening Force(N) | 2000 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 |
Tip Screw Type | Steel Bolt | - | - |
Unit: mm
Part No. | Holding Capacity (kg) | Plunger Stroke (mm) | Handle Opens (°) | Weight (kg) |
---|---|---|---|---|
GH-31501 | 200 | 30 | 190 | 0.38 |
Part Number |
---|
GH-31501 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,210.09 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Type | Side Push | Tightening Force(N) | 2000 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | SS400 | Clamp Screw | fixation | Clamp Screw Size | M10 |
Clamp Screw Material | SS400 | Tightening Force (Range Selectable)(N) | 2000~3099 | Tip Screw Type | Steel Bolt |
Please check the type/dimensions/specifications of the part GH-31501 in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 30 mm, Straight Handle, GH-31501 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy