(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Loading...
Type | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 |
Tip Screw Type | Steel Bolt | - | - |
Loading...
Type | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 |
Tip Screw Type | Steel Bolt | - | - |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Push-pull type toggle clamp. The maximum clamping pressure is 1700 N. With a flanged base for easy mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. Supplying OEM products for various manufacturers, and with sites in Europe and North America, they have expanded their sales and gained an excellent reputation.
Loading...
Type | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 |
Tip Screw Type | Steel Bolt | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | Side Push | Tightening Force(N) | 1600 |
---|---|---|---|
Attaching Method | Flange Base | Body Material | SS400 |
Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | [Steel] SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 |
Tip Screw Type | Steel Bolt | - | - |
Type | Side Push | Tightening Force(N) | 1600 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | SS400 | Clamp Screw | fixation | Clamp Screw Size | M8 |
Clamp Screw Material | SS400 | Tightening Force (Range Selectable)(N) | 1400~1999 | Tip Screw Type | Steel Bolt |
Please check the type/dimensions/specifications of the part GH-36020M in the Toggle Clamp, Push/Pull Type, Flange Base Stroke 30 mm Straight Arm series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy