(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Latch Type Toggle Clamp, with Flanged Base / J-Hook, GH-43810

Latch Type Toggle Clamp, with Flanged Base / J-Hook, GH-43810
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,137₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GOOD HAND CLAMP, straight line action / plunger clamp, toggle clamp, plunger type, flange base J-shaped hook, GH-43810.

Product appearance and dimensional drawing

Latch Type Toggle Clamp, with Flanged Base / J-Hook, GH-43810
Latch Type Toggle Clamp, with Flanged Base / J-Hook, GH-43810

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Optional Latch Plate
GH-438104501.13GH-43810-LP
Part Number
GH-43810
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,136.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Tension type Tightening Force(N) 4500 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 3100~

Please check the type/dimensions/specifications of the part GH-43810 in the Latch Type Toggle Clamp, with Flanged Base / J-Hook, GH-43810 series.