(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp, Vertical Handle, Spindle With Fixed Arm (Straight Base)

Toggle Clamp, Vertical Handle, Spindle With Fixed Arm (Straight Base)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      794₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

 
Part Number
GH-12401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 793.84

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Straight base Tightening Force (MAX)(N) 1000 Body Material SS400
Clamp Screw Size M6 Clamp Screw Material SS400 Product Category Main Body
Tightening Force (Range Selectable)(N) 500~1049 Tip Screw Type Steel Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-12401 in the Toggle Clamp, Vertical Handle, Spindle With Fixed Arm (Straight Base) series.