(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13002-B

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13002-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,266₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13002-B
Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13002-B

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-13002-B250106670.525SA-086512FW-516
Part Number
GH-13002-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,266.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 2500 Body Material SS400
Clamp Screw Size M8 Clamp Screw Material SS400 Product Category Main Body
Tightening Force (Range Selectable)(N) 2260~ Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-13002-B in the Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-13002-B series.

X
whatsapp-qr whatsapp-icon