(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
GOOD HAND CLAMP, Underside holding / vertical handle clamp, toggle clamp, vertical U-shaped arm (flange base), GH-11421/GH11421-SS.
GH-11421
GH-11421-SS
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-11421 | 200 | 94 | 54 | 0.366 | SA-085012 | FW-140SA-085012-SS |
GH-11421-SS | 200 | 94 | 54 | 0.366 | FW-380 | FW-380-SS |
Part Number |
---|
GH-11421 |
GH-11421-SS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Clamp Screw Material | Tip Screw Type |
---|---|---|---|---|---|---|---|
₹ 785.63 | 1 Piece(s) | 5 Day(s) or more | [Steel] SS400 | [Steel] Steel | Steel Bolt | ||
₹ 5,861.60 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel | Stainless Steel | Stainless Steel Bolt |
Part Number |
---|
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 2000 | Clamp Screw Size | M8 |
---|---|---|---|---|---|
Product Category | Main Body | Tightening Force (Range Selectable)(N) | 1050~2259 | Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy