(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 1000 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M6 |
Clamp Screw Material | [Steel] SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | - | - |
Japanese Only
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 1000 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M6 |
Clamp Screw Material | [Steel] SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | - | - |
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 1000 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M6 |
Clamp Screw Material | [Steel] SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | - | - |
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 1000 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M6 |
Clamp Screw Material | [Steel] SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | - | - |
Japanese Only
Loading...
Loading...
Loading...
Attaching Method | [Flange Base] Flange Base | Tightening Force (MAX)(N) | 1000 |
---|---|---|---|
Body Material | [Steel] SS400 | Clamp Screw Size | M6 |
Clamp Screw Material | [Steel] SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | - | - |
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied |
---|---|---|---|---|---|
GH-11401 | 100 | 120 | 72 | 0.21 | SA-064010 |
Part Number |
---|
GH-11401 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 706.75 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 1000 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | SS400 | Product Category | Main Body |
Tightening Force (Range Selectable)(N) | 500~1049 | Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Not Adjustable (Fixed) |
Please check the type/dimensions/specifications of the part GH-11401 in the Toggle Clamp - Vertical-Handled - Solid Arm (Flange Base) GH-11401 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy