(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Check the WOS for the price / Days to ship of this product.
Attaching Method | [Flange Base] Half of Left Flange Base | Tightening Force (MAX)(N) | 270 |
---|---|---|---|
Body Material | SS400 | Clamp Screw Size | No.8 |
Clamp Screw Material | [Nylon] NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Attaching Method | [Flange Base] Half of Left Flange Base | Tightening Force (MAX)(N) | 270 |
---|---|---|---|
Body Material | SS400 | Clamp Screw Size | No.8 |
Clamp Screw Material | [Nylon] NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Check the WOS for the price / Days to ship of this product.
Attaching Method | [Flange Base] Half of Left Flange Base | Tightening Force (MAX)(N) | 270 |
---|---|---|---|
Body Material | SS400 | Clamp Screw Size | No.8 |
Clamp Screw Material | [Nylon] NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
Check the WOS for the price / Days to ship of this product.
Attaching Method | [Flange Base] Half of Left Flange Base | Tightening Force (MAX)(N) | 270 |
---|---|---|---|
Body Material | SS400 | Clamp Screw Size | No.8 |
Clamp Screw Material | [Nylon] NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Check the WOS for the price / Days to ship of this product.
Attaching Method | [Flange Base] Half of Left Flange Base | Tightening Force (MAX)(N) | 270 |
---|---|---|---|
Body Material | SS400 | Clamp Screw Size | No.8 |
Clamp Screw Material | [Nylon] NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied | Flanged Washers |
---|---|---|---|---|---|---|
GH-201-L | 27 | 90 | 75 | 0.03 | SA-042007(Nylon) | FW-380 |
Part Number |
---|
GH-201-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 382.40 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Attaching Method | Half of Left Flange Base | Tightening Force (MAX)(N) | 270 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | No.8 | Clamp Screw Material | NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 |
Tip Screw Type | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part GH-201-L in the Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-201-L series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy