(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Horizontal - U-Shaped Arm (Side Flange Base) GH-201-BSM

Toggle Clamp - Horizontal - U-Shaped Arm (Side Flange Base) GH-201-BSM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Horizontal toggle clamp. Maximum clamping pressure: 900N. Side flange base saves space. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

 
Part Number
GH-201-BSM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 614.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Side flange base Tightening Force (MAX)(N) 900 Body Material SS400
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-201-BSM in the Toggle Clamp - Horizontal - U-Shaped Arm (Side Flange Base) GH-201-BSM series.

X
whatsapp-qr whatsapp-icon