(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Attaching Method[Flange Base] Flange BaseTightening Force (MAX)(N)3500
Body MaterialSS400Clamp Screw SizeM10
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3000~
Tip Screw Type[Bolt with Rubber] NBR Bolt with RubberTip Screw Position AdjustmentSlide Adjustment

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Attaching Method[Flange Base] Flange BaseTightening Force (MAX)(N)3500
Body MaterialSS400Clamp Screw SizeM10
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3000~
Tip Screw Type[Bolt with Rubber] NBR Bolt with RubberTip Screw Position AdjustmentSlide Adjustment

Loading...

Configured Specifications

Attaching Method[Flange Base] Flange BaseTightening Force (MAX)(N)3500
Body MaterialSS400Clamp Screw SizeM10
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3000~
Tip Screw Type[Bolt with Rubber] NBR Bolt with RubberTip Screw Position AdjustmentSlide Adjustment

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Attaching Method[Flange Base] Flange BaseTightening Force (MAX)(N)3500
Body MaterialSS400Clamp Screw SizeM10
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3000~
Tip Screw Type[Bolt with Rubber] NBR Bolt with RubberTip Screw Position AdjustmentSlide Adjustment

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Attaching Method[Flange Base] Flange BaseTightening Force (MAX)(N)3500
Body MaterialSS400Clamp Screw SizeM10
Clamp Screw Material[Steel] SS400Tightening Force (Range Selectable)(N)3000~
Tip Screw Type[Bolt with Rubber] NBR Bolt with RubberTip Screw Position AdjustmentSlide Adjustment

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B
Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-23502-B35090720.96SA-107515FW-380
Part Number
GH-23502-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,446.40

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 3500 Body Material SS400
Clamp Screw Size M10 Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-23502-B in the Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-23502-B series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list