(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-22165

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-22165
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-22165
Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-22165

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-2216525093880.28FC-086312FW-516
Part Number
GH-22165
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 973.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 2500 Body Material SS400
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 2280~2999
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-22165 in the Toggle Clamp - Horizontal - U-Shaped Arm (Flange Base) GH-22165 series.