(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Roller Catch【2 Pieces Per Package】

Roller Catch

[Product Information]
· Type: roller type
· Mounting method: imposition
· Use environment: standard
· Body surface treatment: others

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J-522

 
Part Number
J-522
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name

2 Pieces Per Package

12 Day(s) or more Roller Catch (M)

Loading...

  1. 1

Basic Information

Type Roller Type Retaining Force(N) - Length(mm) 32
Width(mm) 15 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Iron Main Body Surface Treatment Others

Please check the type/dimensions/specifications of the part J-522 in the Roller Catch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)