Colored Three-Way Bracket【2 Pieces Per Package】

Colored Three-Way Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware · Thickness (mm): 1
· Material: Iron

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QY-066

 
Part Number
QY-066
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Length A(mm) 46
Length B(mm) 46 Length C(mm) 13 Thickness(mm) 1
Bis Used 2.7×16 Material Iron Collar Black

Please check the type/dimensions/specifications of the part QY-066 in the Colored Three-Way Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)