(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Car Material | Steel | The material of frames | Steel + resin |
---|---|---|---|
Hanging Bolt | W1/2" | Applicable (per 2 Hung)(kg) | 40 |
O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Japanese Only
Loading...
Car Material | Steel | The material of frames | Steel + resin |
---|---|---|---|
Hanging Bolt | W1/2" | Applicable (per 2 Hung)(kg) | 40 |
O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Loading...
Car Material | Steel | The material of frames | Steel + resin |
---|---|---|---|
Hanging Bolt | W1/2" | Applicable (per 2 Hung)(kg) | 40 |
O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Material: Iron / bearing: Proprietary ball bearings
Loading...
Car Material | Steel | The material of frames | Steel + resin |
---|---|---|---|
Hanging Bolt | W1/2" | Applicable (per 2 Hung)(kg) | 40 |
O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Japanese Only
Loading...
Loading...
Loading...
Car Material | Steel | The material of frames | Steel + resin |
---|---|---|---|
Hanging Bolt | W1/2" | Applicable (per 2 Hung)(kg) | 40 |
O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Car Material | Steel | The material of frames | Steel + resin | Hanging Bolt | W1/2" |
---|---|---|---|---|---|
Applicable (per 2 Hung)(kg) | 40 | O.D.(φ) | 38 | Part Name | # 2 Single Tackle For Hanger Rail |
Please check the type/dimensions/specifications of the part 00091822 in the Single Roller Door Hanger series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy