Loading...

Smart Sensor (Laser Type CCD Length Measurement Sensor) [ZX-G]

Brand :
OMRON

Caution

    Product Description

    The longest in its class, achieving a micron level of accuracy.
    [Features]
    · It covers a wide area, with its longest sensing distance of 500 mm and its measurement width of 28 mm.
    · It is non-contact type, and has a 10 μm accuracy anywhere within the area.
    · Steady detection in transparent glass and mirror finished bodies.
    · A space-saving installation due to its small sensor and controller.