(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Fitting for Polybutene Pipes, H Class R Type, Faucet Elbow (For Water Faucet Box)

Fitting for Polybutene Pipes, H Class R Type, Faucet Elbow (For Water Faucet Box)

A variety of JIS standard fittings and tubing parts are available. Polybutene pipe fitting H class-R type water faucet elbow (for water faucet BOX) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HF-R-WL-L-BOX-13AXRC1/2
HF-R-WL-L-BOX-13AXRP1/2
HF-R-WL-M-BOX-13AXRC1/2
HF-R-WL-M-BOX-13AXRP1/2
HF-R-WL-S-BOX-13AXRC1/2
HF-R-WL-S-BOX-13AXRP1/2
Part NumberVolume DiscountDays to ShipConnection Thread Type Details Type
89 Day(s) or more RcL-BOX
89 Day(s) or more RpL-BOX
89 Day(s) or more RcM-BOX
89 Day(s) or more RpM-BOX
89 Day(s) or more RcS-BOX
89 Day(s) or more RpS-BOX

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Thread Nominal 1/2B Maximum Operating Pressure(MPa) 1
Surface Treatment NPb treatment Nominal Diameter 13A