(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

Transition Fitting Reducing Mechanical Elbow

Transition Fitting Reducing Mechanical Elbow

A variety of JIS standard fittings and tubing parts are available. Transition fitting mechanical reducing elbow manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TRM-RL-32X25

 
Part Number
TRM-RL-32X25
Part NumberVolume DiscountDays to Ship
89 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 90° Elbow Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining Nominal Diameter 32AX25A

Please check the type/dimensions/specifications of the part TRM-RL-32X25 in the Transition Fitting Reducing Mechanical Elbow series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)