• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Transition Fitting Screw Elbow (Long)

Transition Fitting Screw Elbow (Long)

A variety of JIS standard fittings and tubing parts are available. Transition fitting threaded elbow (long) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR-LL-25
TR-LL-30
TR-LL-50
TR-LL-75
Part NumberVolume DiscountDays to ShipThread Nominal Nominal Diameter
Quote 1B25A
Quote 1 1/4B30A
Quote 2B50A
Quote 3B75A

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)