J One Quick-2 Reducing Tee

J One Quick-2 Reducing Tee

A variety of JIS standard fittings and tubing parts are available. JOQ2 reducing tee manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: PPS resin
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-RT-13AX13AX10A
JOQ2-RT-16AX16AX10A-PB
JOQ2-RT-16AX16AX10A-PEX
JOQ2-RT-16AX16AX13A-PB
JOQ2-RT-16AX16AX13A-PEX
JOQ2-RT-20AX20AX13A-PB
JOQ2-RT-20AX20AX13A-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote Polyethylene / Polybutene17X17X1313AX13AX10A
Quote Polybutene22X22X1316AX16AX10A
Quote Polyethylene22X22X1316AX16AX10A
Quote Polybutene22X22X1716AX16AX13A
Quote Polyethylene22X22X1716AX16AX13A
Quote Polybutene27X27X1720AX20AX13A
Quote Polyethylene27X27X1720AX20AX13A

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)