(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

Elbow UB for J One Quick-2 Hydrant

Elbow UB for J One Quick-2 Hydrant

A variety of JIS standard fittings and tubing parts are available. Elbow UB for JOQ2 water faucet manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-UBL-13AXRP1/2
JOQ2-UBL-16AXRP3/4-PB
JOQ2-UBL-16AXRP3/4-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Thread Nominal Nominal Diameter
89 Day(s) or more Polyethylene / Polybutene171/2B13A
89 Day(s) or more Polybutene223/4B16A
89 Day(s) or more Polyethylene223/4B16A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Connection Thread Type Rp
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)