• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Elbow for J One Quick-2 Hydrant (Top Flange Plate)

Elbow for J One Quick-2 Hydrant (Top Flange Plate)

A variety of JIS standard fittings and tubing parts are available. Elbow for JOQ2 water faucet (front flange plate) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JOQ2-FL-13AXRP1/2

 
Part Number
JOQ2-FL-13AXRP1/2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene / Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Connection Thread Type Rp Thread Nominal 1/2B
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment Nominal Diameter 13A

Please check the type/dimensions/specifications of the part JOQ2-FL-13AXRP1/2 in the Elbow for J One Quick-2 Hydrant (Top Flange Plate) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)