(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

J One-Quick 2 Rotary Header

J One-Quick 2 Rotary Header

[Features]
· Made of PPS resin so it is light and easy to handle.
· The coupling turns 360°, so the branching direction can be adjusted freely.
· The connection between the header part and pipe features single-touch operation via J One Quick 2.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
J2HDR3/4-13-2K
J2HDR3/4-13-3K
J2HDR3/4-13-4K
J2HDR3/4-13-5K
J2HDR3/4-13-6K
J2HDR3/4-13-7K
J2HDR3/4-13-8K
J2HDR3/4-13-9K
J2HDR16-13-2K
J2HDR16-13-3K
J2HDR16-13-4K
J2HDR16-13-5K
J2HDR16-13-6K
J2HDR16-13-7K
J2HDR16-13-8K
J2HDR16-13-9K
J2HDR20-13-2K
J2HDR20-13-3K
J2HDR20-13-4K
J2HDR20-13-5K
J2HDR20-13-6K
J2HDR20-13-7K
J2HDR20-13-8K
J2HDR20-13-9K
J2HDR-X16-13-2K
J2HDR-X16-13-3K
J2HDR-X16-13-4K
J2HDR-X16-13-5K
J2HDR-X16-13-6K
J2HDR-X16-13-7K
J2HDR-X16-13-8K
J2HDR-X16-13-9K
J2HDR-X20-13-2K
J2HDR-X20-13-3K
J2HDR-X20-13-4K
J2HDR-X20-13-5K
J2HDR-X20-13-6K
J2HDR-X20-13-7K
J2HDR-X20-13-8K
J2HDR-X20-13-9K
Part NumberVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Nominal Diameter Number of bores Applicable Pipe Type
89 Day(s) or more 27X173/4BX13A2Polybutene Pipes
89 Day(s) or more 27X173/4BX13A3Polybutene Pipes
89 Day(s) or more 27X173/4BX13A4Polybutene Pipes
89 Day(s) or more 27X173/4BX13A5Polybutene Pipes
89 Day(s) or more 27X173/4BX13A6Polybutene Pipes
89 Day(s) or more 27X173/4BX13A7Polybutene Pipes
89 Day(s) or more 27X173/4BX13A8Polybutene Pipes
89 Day(s) or more 27X173/4BX13A9Polybutene Pipes
89 Day(s) or more 22X1716AX13A2Polybutene Pipes
89 Day(s) or more 22X1716AX13A3Polybutene Pipes
89 Day(s) or more 22X1716AX13A4Polybutene Pipes
89 Day(s) or more 22X1716AX13A5Polybutene Pipes
89 Day(s) or more 22X1716AX13A6Polybutene Pipes
89 Day(s) or more 22X1716AX13A7Polybutene Pipes
89 Day(s) or more 22X1716AX13A8Polybutene Pipes
89 Day(s) or more 22X1716AX13A9Polybutene Pipes
89 Day(s) or more 27X1720AX13A2Polybutene Pipes
89 Day(s) or more 27X1720AX13A3Polybutene Pipes
89 Day(s) or more 27X1720AX13A4Polybutene Pipes
89 Day(s) or more 27X1720AX13A5Polybutene Pipes
89 Day(s) or more 27X1720AX13A6Polybutene Pipes
89 Day(s) or more 27X1720AX13A7Polybutene Pipes
89 Day(s) or more 27X1720AX13A8Polybutene Pipes
89 Day(s) or more 27X1720AX13A9Polybutene Pipes
89 Day(s) or more 22X1716AX13A2Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A3Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A4Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A5Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A6Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A7Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A8Cross-linked Polyethylene Pipe
89 Day(s) or more 22X1716AX13A9Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A2Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A3Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A4Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A5Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A6Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A7Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A8Cross-linked Polyethylene Pipe
89 Day(s) or more 27X1720AX13A9Cross-linked Polyethylene Pipe

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Others Applicable Tube Material Polyethylene / Polybutene Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)