• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

J One Quick-2 Union Socket

J One Quick-2 Union Socket

A variety of JIS standard fittings and tubing parts are available. JOQ2 union sockets manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-UNS-10AXG1/2
JOQ2-UNS-13AXG1/2
JOQ2-UNS-13AXG3/4
JOQ2-UNS-16AXG3/4-PB
JOQ2-UNS-16AXG3/4-PEX
JOQ2-UNS-20AXG3/4-PB
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Thread Nominal Nominal Diameter
Quote Polyethylene / Polybutene131/2B10A
Quote Polyethylene / Polybutene171/2B13A
Quote Polyethylene / Polybutene173/4B13A
Quote Polybutene223/4B16A
Quote Polyethylene223/4B16A
Quote Polybutene273/4B20A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Connection Thread Type Rc
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)