• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Thread Adapter for J One Quick-2 Header Branch Piping

Thread Adapter for J One Quick-2 Header Branch Piping

A variety of JIS standard fittings and tubing parts are available. Threaded adapter for JOQ2 header branch piping manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J2HDR-AD-F-13AXRC1/2

 
Part Number
J2HDR-AD-F-13AXRC1/2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Connection Thread Type Rc Thread Nominal 1/2B
Maximum Operating Pressure(MPa) 1 Nominal Diameter 13A

Please check the type/dimensions/specifications of the part J2HDR-AD-F-13AXRC1/2 in the Thread Adapter for J One Quick-2 Header Branch Piping series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)