J One Quick-2 Socket with Male Threads

J One Quick-2 Socket with Male Threads

A variety of JIS standard fittings and tubing parts are available. JOQ2 socket with external threads manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: PPS resin
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-M-10AXR1/2
JOQ2-M-13AXG1/2
JOQ2-M-13AXG3/4
JOQ2-M-13AXR1/2
JOQ2-M-16AXG3/4-PB
JOQ2-M-16AXG3/4-PEX
JOQ2-M-16AXR1/2-PB
JOQ2-M-16AXR1/2-PEX
JOQ2-M-16AXR3/4-PB
JOQ2-M-16AXR3/4-PEX
JOQ2-M-20AXR3/4-PB
JOQ2-M-20AXR3/4-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Connection Thread Type Thread Nominal Nominal Diameter
Quote Polyethylene / Polybutene13R1/2B10A
Quote Polyethylene / Polybutene17G1/2B13A
Quote Polyethylene / Polybutene17G3/4B13A
Quote Polyethylene / Polybutene17R1/2B13A
Quote Polybutene22G3/4B16A
Quote Polyethylene22G3/4B16A
Quote Polybutene22R1/2B16A
Quote Polyethylene22R1/2B16A
Quote Polybutene22R3/4B16A
Quote Polyethylene22R3/4B16A
Quote Polybutene27R3/4B20A
Quote Polyethylene27R3/4B20A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Maximum Operating Pressure(MPa) 1
Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)