• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Reducing Tee

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Reducing Tee

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and reducing tees manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HF-RT-16AX13A
HF-RT-20AX13A
HF-RT-20AX16A
HF-RT-25AX13A
HF-RT-25AX16A
HF-RT-25AX20A
HF-RT-30AX13A
HF-RT-30AX16A
HF-RT-30AX20A
HF-RT-30AX25A
HF-RT-40AX13A
HF-RT-40AX16A
HF-RT-40AX20A
HF-RT-40AX25A
HF-RT-40AX30A
HF-RT-50AX13A
HF-RT-50AX16A
HF-RT-50AX20A
HF-RT-50AX25A
HF-RT-50AX30A
HF-RT-50AX40A
HF-RT-65AX25A
HF-RT-65AX30A
HF-RT-65AX40A
HF-RT-65AX50A
HF-RT-75AX25A
HF-RT-75AX30A
HF-RT-75AX40A
HF-RT-75AX50A
HF-RT-75AX65A
HF-RT-100AX50A
HF-RT-100AX65A
HF-RT-100AX75A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 16AX13A
Quote 20AX13A
Quote 20AX16A
Quote 25AX13A
Quote 25AX16A
Quote 25AX20A
Quote 30AX13A
Quote 30AX16A
Quote 30AX20A
Quote 30AX25A
Quote 40AX13A
Quote 40AX16A
Quote 40AX20A
Quote 40AX25A
Quote 40AX30A
Quote 50AX13A
Quote 50AX16A
Quote 50AX20A
Quote 50AX25A
Quote 50AX30A
Quote 50AX40A
Quote 65AX25A
Quote 65AX30A
Quote 65AX40A
Quote 65AX50A
Quote 75AX25A
Quote 75AX30A
Quote 75AX40A
Quote 75AX50A
Quote 75AX65A
Quote 100AX50A
Quote 100AX65A
Quote 100AX75A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Applicable Tube Material Polybutene
Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)