(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Hydrant Elbow (Integrated)

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Hydrant Elbow (Integrated)

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and water faucet elbows (integrated) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HF-WL-OB-13AXRP1/2

 
Part Number
HF-WL-OB-13AXRP1/2
Part NumberVolume DiscountDays to Ship
89 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polybutene
Connection Thread Type Rp Thread Nominal 1/2B Maximum Operating Pressure(MPa) 1
Surface Treatment NPb treatment Nominal Diameter 13A

Please check the type/dimensions/specifications of the part HF-WL-OB-13AXRP1/2 in the JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) Hydrant Elbow (Integrated) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)