(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A variety of JIS standard fittings and tubing parts are available. HGM fittings is the gas piping and fittings system manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan. Applicable pipe: Steel pipe
Applicable fluids: Gas
· Material: steel.
Type | Fitting | Material | Steel | Applicable Pipe Type | Steel pipe (gas pipe) |
---|---|---|---|---|---|
Applicable Fluid | Gas | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) |
Fitting type | Mechanical Joint | Applicable Tube Size Type | Steel pipe JIS size | Nominal A 1 | 25 |
Nominal B 1 | 1 | Material of Applicable Pipe | Steel | Applicable Pipe O.D. 1(mm) | 34 |
Max. Operating Pressure(MPa) | 0.1 | Divisions of Max. Operating Pressure(MPa) | 1.0Mpa or Less |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy