(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

KG Gearbox B-SET (Part Number)

KG Gearbox B-SET
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,351₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Economy type compact bevel gear set. Shaft diameter ø4~. Choose from speed ratios 1: 1 and 1: 2. Both sides are mounting reference surfaces, and drilled hole machining has been applied to the body to facilitate quick mounting.
Drilled holes can also be used as pilot holes. Plastic cover included.

Features

●A compact bevel gear box.
●Low cost is set as economical series.
●Open type, plastic cover is included.
●Aluminum is adopted in the body, realizing weight saving.

Specification

●Shaft End Shape ΦD:Φ
●SPQ(piece):1

Warning

●Oil-free plain bearings require periodic application of grease to the tooth surface.
Part Number
BE55L-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height A
(mm)
Depth J
(mm)
Mounting Screw Mounting screw depth
(mm)

₹ 4,923.64

1 Piece(s) 5 Day(s) or more 10155555405525Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter)3.5 (Depth of Counter Bore)

Loading...

  1. 1

Basic Information

Mounting Class No Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Material of Body Aluminum
Body surface treatment Black anodize treated Shaft Material SUS303