(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KG Gearbox B-BOX (Part Number)

KG Gearbox B-BOX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,434₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-precision and compact bevel gearbox. Choose from speed ratios 1: 1 and 1: 2. Abundant lineup of shaft diameters available, from ø3 to ø25. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with grease and maintenance-free.

Part Number
BS35L-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRatio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Material of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)

₹ 9,434.20

1 Piece(s) 93 Day(s) or more 1013SolidOther single shaftsAluminumBlack anodize treatedSUS30333-35--351410-M24

Loading...

  1. 1

Basic Information

Mounting Class No Leg Type Bevel gear With or Without Motors No

Please check the type/dimensions/specifications of the part BS35L-001 in the KG Gearbox B-BOX series.

Product variants

Part Number
BS105L-002
BS105T-001
BS105T-002
BS45L-001
BS45T-001
BS65L-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRatio Axis Dia.
(φ)
Output Shaft Type Output Shaft Placement Material of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)

₹ 25,238.04

1 Piece(s) 5 Day(s) or more 10212SolidOther single shaftsAluminumBlack anodize treatedSUS3031212-105--1054010-M67

₹ 34,503.15

1 Piece(s) 7 Day(s) or more 10112SolidOther two axlesAluminumBlack anodize treatedSUS303121212105170--4012-M67

₹ 35,784.65

1 Piece(s) 7 Day(s) or more 10212SolidOther two axlesAluminumBlack anodize treatedSUS303121212105170--4012-M67

₹ 9,759.55

1 Piece(s) 5 Day(s) or more 1014SolidOther single shaftsAluminumBlack anodize treatedSUS30344-45--451810-M34

₹ 17,507.47

1 Piece(s) 5 Day(s) or more 1014SolidOther two axlesAluminumBlack anodize treatedSUS3034444572--1812-M34

₹ 10,210.80

1 Piece(s) 5 Day(s) or more 1016SolidOther single shaftsAluminumBlack anodize treatedSUS30366-65--652510-M46
X
whatsapp-qr whatsapp-icon